视频
比勒费尔德应用科技大学(FH Bielefeld)的几位大学生,将易格斯Robolink 4轴机械臂与倍福(Beckhoff)电子控制系统相结合,设计完成了一套自动筛选游戏机。
2020年6月27日上海正式宣布滴滴自动驾驶网约车服务上线,标志着无人驾驶技术及应用已基本成熟。没有司机,或者司机调整到自动驾驶模式后,汽车内部就可以转变为娱乐游戏、休息或会议场所,乘客可以调整靠背、也可以将座椅旋转成面对面开会模式,座椅的功能会越来越丰富。除了我们以往熟知的骨架各铰链处衬套之外,运动塑料的优势也将延伸到电机核心件、滑轨、回转盘轴承、丝杠螺母、拖链等等。
The coupling joint, also referred to as double joint, describes a strut with connection possibilities on both sides. Here, ball and socket joints, screw threads or sleeves can be inserted, which connect the coupling joint with the corresponding vehicle components. Usually, coupling joints are made of steel or aluminium. But for years, polymer coupling joints […]
双杆端轴承,也称为双接头连杆,指一种两边都有铰接副的杆件。铰接头可以是球面、螺纹或普通直套筒的形式,它们将杆件与相应的汽车部件连接起来。一般连杆由钢或铝制成,但是多年来我们也有很多塑料连杆被批量用于汽车项目,那么,这种替代传统金属的高性能塑料杆件,有哪些优点呢?
Using drylin® Dryspin online screw configurator, you can quickly complete the design of screw processing without CAD software, and you can directly complete online ordering. Now anyone can design a customized high-performance screw that meets their application needs in the world’s largest online screw store. The process of finding the screw often consumes a lot […]
免润滑、比金属材料轻、运行安静,交付迅速……多年来我们凭借这样的优势吸引了众多的汽车行业客户,在这篇文章里,你会找到一个对此问题的总结……
寻找丝杆的过程往往要耗费用户大量的精力,从确定合适的参数到加工丝杆,比对价格等等,整个过程需要几个小时乃至数天的时间。采用drylin® Dryspin 在线丝杆配置器,任何人无需CAD软件也可快速完成丝杆订制,还可以直接完成在线订购。
Motorists with disabilities benefit from “Darios”, a digital gas ring. This allows you to give throttle with your hands on the steering wheel. “Darios 211” consists of over 200 identical parts that slide over the flattened steel ring. These parts consist of iglidur® I3 and are manufactured in 3D printing.
加速环,是Kempf公司为那些无法使用双腿开车的人设计的手动加速装置,为了适配越来越多下方扁平的方向盘,Kempf开发了新一代的“Darios 211”产品,它由211个相同滑动件组成,为了使这件滑动件既能牢固安装,又能在包覆了皮革的加速环上灵活滑动,其造型复杂独特,考虑成本和性能优势,kempf选择了iglidur®I3材料3D打印方案。