Plastic and high temperatures? Yes, even as a connection to actuators of turbochargers or in EGR valves, iglidur® high-temperature materials are represented millions of times as plain bearings or coupling rods. With permanent application temperatures of up to 250 ° C and briefly 300 ° C, plastic plain bearings are used in almost all engine […]
Motorists with disabilities benefit from “Darios”, a digital gas ring. This allows you to give throttle with your hands on the steering wheel. “Darios 211” consists of over 200 identical parts that slide over the flattened steel ring. These parts consist of iglidur® I3 and are manufactured in 3D printing.