Content share by Automotive industry manager Dirk Tiezt (source : igus GmbH) EDAG, together with igus, Krause DiMatec, INTES, WP Kemper, Hirschvogel Automotive Group, Paderborn University, DMRC Direct Manufacturing Research Center, Power-Packer and other teams, jointly designed and developed the WING3D concept spoiler All components are manufactured using 3D additive, including fenders, bionic aluminum brackets, […]
Lubrication-free slewing ring bearings from the PRT-04 range save 60 percent weight and 50 percent space Fast rotary movements in a small space. These are often the special requirements for slewing ring bearings in automation or stage technology as well as in control panels. For such compact applications, igus has now developed a new slewing […]
igus motor control systems D3 and D1 dryve for simple or complex control of linear systems In addition to its drylin E linear axes with DC motors, igus has now developed a cost-effective and easy-to-use control system. The D3 dryve controls linear systems completely without software or PC. Furthermore, igus has also further improved its […]
Fast entry into Low Cost Automation using a digital twin in intuitive robot control To programme robots with ease, igus has now developed control software for its Low Cost Automation solutions. igus robot control is available online free of charge and offers the user an easy introduction to automation. Different robot kinematics can be programmed […]
Plastic and high temperatures? Yes, even as a connection to actuators of turbochargers or in EGR valves, iglidur® high-temperature materials are represented millions of times as plain bearings or coupling rods. With permanent application temperatures of up to 250 ° C and briefly 300 ° C, plastic plain bearings are used in almost all engine […]